passphrase=Niagara1234
station user=SystemAdmin password=Niagara1234

Px and html files are designed using a local DNS reference of acmecorp.ns24.lan which can be 
spoofed using the hosts file, or needs to be modified to match your machines IP or DNS.

Postman collection example based on configuring Postman with a client certificate to
authenticate to the station.